Pasternack Enterprises

Same-Day Shipping of +35,000

RF and Microwave Products

Rimarck

Official Pasternack Distributor

for The Netherlands

Cable Assemblies

RF Cable Assembles

 

Pasternack RF cable assemblies can be purchased with many different

connector types and custom lengths depending on your needs and application.

If you require a special cable configuration not found here, you can create

your own RF cable assembly configuration by calling our technical service

department.

 

Pasternack’s 50 Ohm cable assemblies can be ordered using the following connector

types: 1.85mm, 10-32, 2.4mm, 2.92mm, 3.5mm, 3.5mm, NMD, 3-4"-20, 7-16 DIN, Alligator Banana, BNC, BNC Twinax, C, FAKRA, FME, GR874, HN, LC, MC-Card, MCX, MHV, MMCX, N, NMO Mount, QMA, QN, SC, SHV, SMA, SMB, SMC, SMP, Spade, SSMA, SSMB, TNC, UHF, UMCX, Mini Alligator, Mini Banana and Mini UHF. 75 Ohm cable assemblies from Pasternack can be made with the following 75 Ohm connectors: 1.6-5.6 75 Ohm, BNC 75 Ohm, F 75 Ohm, HDMI 75 Ohm, N 75 Ohm, RCA 75 Ohm, SMB 75 Ohm, SMC 75 Ohm, TNC 75 Ohm and Mini SMB 75 Ohm.

 

Available coax types for Pasternack coaxial cable assemblies include: RG108/U, RG11/U, RG122/U, RG141/U, RG142/U, RG174/U, RG178/U, RG179/U, RG180/U, RG187/U, RG188/U, RG188-DS, RG196/U, RG213/U, RG214/U, RG216/U, RG217/U, RG218/U, RG219/U, RG223/U, RG225/U, RG302/U, RG303/U, RG316/U, RG316-DS, RG393/U, RG400/U, RG401/U, RG402/U, RG405/U, RG55/U, RG58/U, RG58-P, RG59/U, RG59-P, RG62/U, RG6/U, RG6-CATV, RG71/U, RG8/U and RG8X.

 

The ISO 9001:2008 registered Pasternack facility ships all RF cable assemblies from stock the same day you order them. Many of our RF and microwave cable assemblies are RoHS and REACH compliant. Pasternack Enterprises offers the broadest and deepest inventory of RF and microwave components available. Expert technical support and friendly customer service personnel are always here to assist you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

 

 

RIMARCK

OOSTERLEEK 3

1609 GA OOSTERLEEK

NETHERLANDS

EMAIL: info@rimarck.nl

TEL: (31) 229 50 34 78

FAX: (31) 229 50 34 79

Stay in Touch!

© Pasternack Enterprises, Inc. 1999-2013