Pasternack Enterprises

Same-Day Shipping of +35,000

RF and Microwave Products

Rimarck

Official Pasternack Distributor

for The Netherlands

Power Dividers

Power Dividers

 

Pasternack power dividers (also known as splitters) are available with 50 Ohm or

75 Ohm impedances. 50 Ohm power dividers from Pasternack can be purchased

in 2 Way, 3 Way, 4 Way, 6 Way, 8 Way or 12 Way port designs, while 75 Ohm

power dividers come in 2 Way, 4 Way or 8 Way port designs. Many of our RF

power dividers are RoHS and REACH compliant.

 

Pasternack's 50 Ohm power dividers can be ordered with 2.92mm, BNC, N or SMA connector types. Our 75 Ohm power dividers are available only in BNC. Power ratings for the Pasternack RF and microwave power dividers range from 1 Watt to 50 Watts depending on style. Frequency ratings for our power dividers range from DC to 26.5 GHz.

 

Our ISO 9001:2008 registered manufacturing facility ships power dividers the same day from the deepest, broadest inventory of microwave and RF components available. Exceptional customer service and technical support are on hand to support our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +949-261-1920 International).

RIMARCK

OOSTERLEEK 3

1609 GA OOSTERLEEK

NETHERLANDS

EMAIL: info@rimarck.nl

TEL: (31) 229 50 34 78

FAX: (31) 229 50 34 79

Stay in Touch!

© Pasternack Enterprises, Inc. 1999-2013